- Article no.:
- KX 1592220
- Product description
- The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out.
- Material
- Die-cast zinc
- Supply includes
- Cover hinge
Stoppers
Assembly parts
- Note
- For a door opening angle of up to 180°
- Packs of
- 6 pc(s).
- Net weight
- 0.156 kg
- Gross weight
- 0.165 kg
- Customs tariff number
- 83021000
- EAN
- 4028177973169
- ETIM 9
- EC001167
- ETIM 8
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
KX Cover hinge, for terminal boxes KX, die-cast zinc