- Article number:
- AS 4055.345
- Product description
- For punching square cut-outs. The hole punch is operated with a hydraulic punch.
- Benefits
- With side ejector for the waste
- No jamming of the die
- Supply includes
- Female dies
Male dies
Tension bolts
Lock nut
Plastic case
- Maximum machinable material thickness, sheet steel
- 3 mm
- Hydraulic operation
- Yes
- □ punch
- 45.5 x 45.5 mm
- Dimensions
- Width: 45.5 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 2.36 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808409
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, square for sheet steel