Male dies

Article number: AS 4055.744

Together with the dies, the stamps allow you to punch round holes with a diameter of 6.6 mm to 21.5 mm in busbars.

Article number:
AS 4055.744
Product description
Male dies for punching round holes in busbars.
Diameter
11.5 mm
Material thickness (max.)
12 mm
Dimensions
Thread: M10
Packs of
1 pc(s).
Weight/pack
0.55 kg
Customs tariff number
82073010
EAN
4028177920842
ETIM 7.0
EC003458
ECLASS 8.0
21049240
Product description
Male die for punching busbars