Modular data centres

Saving time and costs

The entire IT infrastructure from a single source. The RiMatrix Data Center is a preconfigured complete solution for a cooling capacitiy up to 400 kW per module.

We empower IT

Wir verstehen Ihre Colocation-Anforderungen

We empower IT

Modular data centres from a single source

IT infrastructure for a cooling capacity up to 400 kW per module

Digitalisation is the key to success for the economy and wider society – and digitalisation depends on secure, scalable and flexible data centres that can adapt to rapidly changing requirements. The RiMatrix Data Center gives you a preconfigured complete OT solution for a cooling capacity up to 400 kW per module – one that is always tailored precisely to your needs. What’s more, Rittal is always there to assist. From planning to after-sales service – We empower IT.

Cooling capacity

20 – 40 kW

Cooling capacity from 20 kW to 40 kW

  • Ideal for small server rooms and edge applications with 4 to 12 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

40 – 100 kW

Cooling capacity from 40 kW to 100 kW

  • Ideal for medium-sized server rooms and larger edge applications with 10 to 20 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

100 – 200 kW

Cooling capacity from 100 kW to 200 kW

  • Ideal as a self-contained POD solution in data centres or for medium-sized server rooms with 10 to 40 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

Use cases

You don’t let just anybody build you a server room – you get in touch with Rittal.

Peter Marszelewski
Head of IT at Ralf Bohle GmbH

Your advantage in scaling

References

Ralf Bohle GmbH

New IT infrastructure at tyre manufacturing company

At Ralf Bohle, there’s no chance of flames taking hold in the server room. The manufacturer of Schwalbe bicycle tyres has made safety and security a priority and opted for IT infrastructure from Rittal.

Contact

Do you have any questions about the RiMatrix Data Center? Please don’t hesitate to contact us.
We will be happy to answer any questions you may have about our system solution.