Screws for interior installation for AX plastic

Article no.: AX 1485300

For mounting accessories on the mounting bosses of the enclosure frame.

Article no.:
AX 1485300
Design
Pan head screw, self-tapping
Product description
For mounting accessories on the mounting bosses of the enclosure frame.
Note
Multi-tooth 25
Dimensions
Thread: M5
Thread length: 14 mm
Thread
M5
Packs of
50 pc(s).
Net weight
0.05 kg
Gross weight
0.1 kg
Customs tariff number
73181900
EAN
4028177951464
ETIM 9
EC000889
ETIM 8
EC000889
ECLASS 8.0
23110190
Product description
AX plastic screw, for interior installation