- Article no.:
- DK 2090000
- Design
- 1 U
- Product description
- For simple screw connection of installation components within the 482.6 mm (19") mounting level. Simply slide onto the mounting angle from the inside and lock home.
- Benefits
- Fast positioning and installation instead of using individual cage nuts
- Integral contacting for potential equalisation
- Preconfigured 1 U support with 3 cage nuts, including centre attachment to standard EIA 310
- Supports multiple dismantling and reuse
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Note
- All enclosures in the Rittal range have already been tested within their tolerances for the use of 482.6 mm (19") fasteners. Suitability for use in enclosures from other manufacturers cannot be guaranteed.
- Dimensions
- Thread: M5
- Packs of
- 24 pc(s).
- Net weight
- 0.24 kg
- Gross weight
- 0.36 kg
- Customs tariff number
- 73181900
- EAN
- 4028177802230
- ETIM 9
- EC002358
- ETIM 8
- EC002358
- ECLASS 8.0
- 23110815
- Product description
-
DK 482.6 mm (19") fastener 1 U (M5), for 19" mounting angles and mounting frame