Nylon loop

Article no.: IN 2203400

For tidy cable routing, protects the cable sheathing, is easily reopened and reusable, may be cut to the required length.

Article no.:
IN 2203400
Product description
For tidy cable routing. Supplied on a reel for cutting to the required length.
Benefits
Protects the cable sheathing
Easily reopened
is reusable
Dimensions
Width: 16 mm
Length: 5,000 mm
Packs of
1 pc(s).
Net weight
0.044 kg
Gross weight
0.056 kg
Customs tariff number
39191019
EAN
4028177490161
ETIM 9
EC000046
ETIM 8
EC000046
ECLASS 8.0
27140702
Product description
IN Nylon loop tape, L: 5000 mm