- Article no.:
- SZ 2304000
- Material
- Stainless steel 1.4404 (AISI 316L)
- Supply includes
- Supplied without key
- Note on Model No.
- Cam lock made entirely from stainless steel 1.4404 (AISI 316L)
- Lock
- Lock insert: Double-bit insert
- To fit enclosure type
- AE stainless steel with cam
- Based on AE with stainless steel cam
- Packs of
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.079 kg
- Customs tariff number
- 83016000
- EAN
- 4028177020788
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, stainless steel, 1.4404, with double bit insert