- Article no.:
- AX 2435400
- Design
- For padlock and lock inserts and semi-cylinders
- Product description
- The unlatched handle folds out forwards, and swivels to open the lock.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- AX with 3-point lock system
- TE
- TP pedestals
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.53 kg
- Gross weight
- 0.58 kg
- Customs tariff number
- 83024110
- EAN
- 4028177938199
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
AX Comfort handle, for AX with locking rod, for padlock and lock inserts or semi-cylinders