LED system light – the first light especially for enclosures! Highly innovative LED technology for even more light into the very last corner.
- Article no.:
- SZ 2500213
- Design
- with socket
- Benefits
- Optimum illumination of the entire enclosure
- Optionally with clip, screw and magnetic attachment
- A configuration to suit every application
- Design
- Socket
- 90° rotating connector
- Adjustable light distribution
- Material
- Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS - Colour
- Enclosure: RAL 7016
- Supply includes
- Assembly screws
- Power consumption
- 11 W
- Connection options
- Infeed, 3-pole
- Through-wiring, 3-pole
- Door-operated switch
- Overvoltage category
- II
- Protection class
- II (all-insulated)
- Light – installation type
- Screw-fastening
- Clip attachment
- Rated impulse withstand voltage, phase to earth
- 2500 V AC
- Rated insulation voltage
- 300 V AC
- Installation options
- Directly onto the enclosure section with 25 mm pitch pattern
- Luminous flux
- 900 lm
- Light colour
- 4000 K (neutral white)
- Note
- Connection accessories should be ordered separately
- Dimensions
- Width: 437 mm
Height: 80 mm
Depth: 44 mm - Operating temperature range
- -20 °C...55 °C
- Sockets
- CH (type J, SEV 1011)
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- Socket version
- CH (type J, SEV 1011)
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.62 kg
- PCF per pack (cradle-to-gate)
- 13.6
- Customs tariff number
- 94054990
- EAN
- 4028177811331
- ETIM 9
- EC000321
- ETIM 8
- EC000321
- ECLASS 8.0
- 27189241
- Product description
- SZ LED system light, 900 lumens, L: 437 mm, 100-230 V, with socket for Switzerland
- Documentation
- Energy efficiency label
- Further information
- Instructions
- Safety instructions
- Data sheets
- General technical information