Wall mounting bracket for AE

Article no.: SZ 2508.100

For attaching to the enclosure from the outside. Simply insert the expandable dowel into the enclosure hole from the outside, and screw-fasten the wall bracket from the outside.

Article no.:
SZ 2508.100
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Wall bracket pre-fitted with seal and expandable dowel.
Wall distance
15 mm
Installation options
For attaching to the enclosure from the outside
Simply insert the expandable dowel into the housing hole from the outside, and screw-fasten the wall bracket from the outside
To fit
Enclosure type: AE
Packs of
4 pc(s).
Net weight
0.252 kg
Gross weight
0.304 kg
Customs tariff number
83025000
EAN
4028177602366
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket for KS, sheet steel, galvanized, Wall distance 15 mm
Documentation
Instructions