- Article no.:
- AX 2509010
- Product description
- For crane transportation of enclosures, with reinforcement plate to be inserted underneath.
- Supply includes
- Eyebolts
Reinforcement plate
- Dimensions
- Thread: M12
- Type rating to UL 50E
- Type 1
- Type 12
- To fit
- Enclosure type: AX
AE
- Packs of
- 2 pc(s).
- Net weight
- 0.62 kg
- Gross weight
- 0.66 kg
- PCF per pack (cradle-to-gate)
- 2.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177938298
- ETIM 9
- EC002621
- ETIM 8
- EC002621
- ECLASS 8.0
- 27189262
- Product description
-
AX Eyebolts