This item will be discontinued on: Jan 30, 2020
- Article no.:
- SZ 2537.045
- Design
- with VW E1 lock
- Product description
- For retro-fitting to AE enclosures with cam locks.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Installation options
- Vertical handle mounting from an enclosure height of 380 mm
- Horizontal handle mounting from an enclosure width of 300 mm
- From an enclosure height of 500 mm, the mini comfort handle may only be fitted horizontally on the lower lock point
- From an enclosure height of 600 mm, the mini-comfort handle may be fitted to the lower locking point, rotated through 180° in the vertical
- Note
- Only for use with VW, Audi, SEAT, SkodaAuto
- Supplied without key
- To fit enclosure type
- AE with cam
- Wall-mounted enclosure AE with cam
- Based on AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.49 kg
- Gross weight
- 0.555 kg
- Customs tariff number
- 83024110
- EAN
- 4028177701427
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
- SZ Mini-comfort handle, for AE with double bit insert, VW E1 locking
- Documentation
- Instructions