Earth straps

Article no.: SZ 2565110

For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.

Article no.:
SZ 2565110
Product description
For configuring a reliable earthing connection with perfect contact.
Benefits
With ring terminals in M6 and M8 to match the earthing screws
Length-optimised and ready to install
Cross-section
10 mm²
Connection
M6 – M8
Installation options
HD connection options: Door/cover M6, enclosure M6, mounting plate M8
Note
Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
Dimensions
Length: 300 mm
Packs of
5 pc(s).
Net weight
0.17 kg
Gross weight
0.179 kg
Customs tariff number
85444290
EAN
4028177319332
ETIM 9
EC000839
ETIM 8
EC000839
ECLASS 8.0
27062302
Product description
SZ Earth strap, connection: M6-M8, for diameter 10 mm², L: 300 mm