- Article no.:
- SZ 2573000
- Product description
- For sealing the cable entry between the gland plates. Particularly suitable for identical cable cross-sections.
- Material
- Polyurethane foam
Cross-section: 30 x 30 mm
- Length
- 3 m
- To fit
- Enclosure type: VX
Enclosure type: TS
Enclosure type: TP
- IP protection category to IEC 60 529
- IP 55 if installed correctly
- Packs of
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.133 kg
- Customs tariff number
- 40169997
- EAN
- 4028177028234
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Self-adhesive foam cable clamp strip, L: 3000 mm