- Article no.:
- AX 2584100
- Product description
- For reliable, convenient fastening to round or square poles.
- Technical specifications
- For pole diameter: Ø from 40 to 170 mm
- For pole size: ◻ from 50 to 150 mm
- Material
- Mounting angles, clamping section: Sheet steel
Clamping strap: Stainless steel 1.4301 (AISI 304)
- Surface finish
- null
- Supply includes
- 2 mounting angles, 600 mm long
4 clamping sections
2 clamping straps
4 clamping brackets
4 self-tapping M10 bolts for mounting onto the enclosure
- Note
- Only suitable for enclosures up to a width of 600 mm.
- To fit
- Enclosure type: AX
KX
AX plastic
AX IT
CS wall-mounted enclosures
AX outdoor housing
AE
KL
EB
AX wall-mounted enclosure, 3-part
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 2 pc(s).
- Net weight
- 1.88 kg
- Gross weight
- 1.96 kg
- PCF per pack (cradle-to-gate)
- 7.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177940598
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
AX Pole clamp