Line reactor Wall-mounted cooling unit Blue e+ Dynamic

Article no.: SK 3124.010

Line reactor for complying with EMC requirements to DNV-CG-0339 Class A.

Article no.:
SK 3124.010
Packs of
1 pc(s).
To fit Model No.
3184.837
3185.837
3186.937
3187.937
Dimensions
Width: 40 mm
Height: 44 mm
Length: 76 mm
Operating temperature range
0 °C...85 °C
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
IP protection category to IEC 60 529
IP 00
Net weight
0.3 kg
Gross weight
0.382 kg
Customs tariff number
85059090
EAN
4028177039483
Product description
SK line reactor, for Blue e+ Dynamic wall-mounted cooling unit, 230 V, 1~, 50/60 Hz