- Article no.:
- SK 3235600
- Product description
- The circuit-breaker is required to protect the single-phase connection cable.
- Note
- For detailed technical product information, please refer to the data sheet under the Downloads tab.
- Dimensions
- Width: 90 mm
Height: 18 mm
Depth: 76 mm - Protection category to IEC 60 529
- IP 20
- Operating temperature range
- -40 °C...70 °C
- Storage temperature range
- -40 °C...75 °C
- To fit Model No.
- 3178.80x
- 3179.80x
- 3184.8xx
- 3185.xxx
- 3186.xxx
- 3187.xxx
- Customs tariff number
- 85362010
- EAN
- 4028177971066
- ETIM 9
- EC000074
- ETIM 8
- EC000074
- ECLASS 8.0
- 27370401
- Product description
- Circuit-breaker for single-phase Blue e+ cooling units, 90 x 18 x 76 mm
Pre-fuse for Blue e+ cooling units/chillers
Article no.: SK 3235600
Circuit-breakers to protect the connection cables of cooling units and chillers in the Blue e+ series. Blue e+ cooling units/chillers are intrinsically safe and do not require any additional external safety devices for safe operation.