- Article no.:
- SK 3235610
- Product description
- The circuit-breaker is required to protect the connection cable (IEC applications).
- Note
- For detailed technical product information, please refer to the data sheet under the Downloads tab.
- Dimensions
- Width: 45 mm
Height: 97 mm
Depth: 97 mm - Protection category to IEC 60 529
- IP 20
- Operating temperature range
- -20 °C...60 °C
- Storage temperature range
- -50 °C...80 °C
- To fit Model No.
- 3178.80x
- 3179.80x
- 3184.8xx
- 3185.xxx
- 3186.xxx
- 3187.xxx
- 3188.xxx
- 3189.xxx
- 3320.200
- 3334.xx0
- 3319.100
- Number of poles
- 3-pole
- For NH size
- 0
- Customs tariff number
- 85362010
- EAN
- 4028177971080
- ETIM 9
- EC000074
- ETIM 8
- EC000074
- ECLASS 8.0
- 27370401
- Product description
- Circuit-breaker for Blue e+ cooling units/chillers, 45 x 97 x 97 mm
Pre-fuse for Blue e+ cooling units/chillers
Article no.: SK 3235610
Circuit-breakers to protect the connection cables of cooling units and chillers in the Blue e+ series. Blue e+ cooling units/chillers are intrinsically safe and do not require any additional external safety devices for safe operation.