Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

Article no.: PS 4192.000

For TS, PC, TP universal console, base/plinth, for strain relief with cable entry.

Article no.:
PS 4192.000
Product description
For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern of holes on the horizontal enclosure section or in the TS base/plinth / Flex-Block.
Material
Steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Assembly instruction
The fixing bolt for base/plinths is required for mounting on the TS base/plinth
Dimensions
Length: 785 mm
To fit
Enclosure type: TS
PC
TP universal console
Width: = 800 mm
Suitable for width
= 800 mm
Packs of
2 pc(s).
Net weight
4.4 kg
Gross weight
4.483 kg
Customs tariff number
73269098
EAN
4028177093591
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable clamp rail (right angle section), for W: 800 mm
Documentation
Info sheet
Data sheets
Technical details