- Article number:
- SZ 4348.000
- Product description
- This seal ensures optimum contact in bayed EMC enclosure systems and when using a zinc-plated divider panel.
- Material
- PU foam with electrically conductive sheathing
- Supply includes
- 1 roll
- Dimensions
- Width: 12.7 mm
Height: 12.7 mm
Length: 5.3 m
- Packs of
- 1 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.182 kg
- Customs tariff number
- 40081100
- EAN
- 4028177099418
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SZ Divider panel seal, L: 5300 mm