Combination rails for 482.6 mm (19")

Article no.: IT 5302.026

Article no.:
IT 5302.026
Applications
For cable routing and strain relief on the 482.6 mm (19") level
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts for the combination rail, without assembly parts for fixing the cables
Installation options
Within the 482.6 mm (19") mounting level, on the 482.6 mm (19") system punchings
Dimensions
Height: 1 U
To fit
Enclosure type: TS IT
VX IT
TX CableNet
Packs of
4 pc(s).
Net weight
1.348 kg
Gross weight
1.4 kg
PCF per pack (cradle-to-gate)
5.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177952584
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Combination rail, 1 U, for 482.6 mm (19"), for cable routing and strain relief at the 19” level, for installation within the 19” mounting level or at the 19” system punchings
Documentation
Instructions