- Article no.:
- DK 5302027
- Product description
- Central earthing point on the enclosure frame for simple connection of the enclosure to the earthing/potential equalisation network (rack bonding conductor (RBC) connection point).
- Applications
- To create seamless central potential equalisation between all installed components and/or to ensure functional earthing to EN 50 310
- Function principle
- Contact between all enclosure panels and the enclosure frame as central earthing point plus contact with all installed components to the same potential, via a conductive attachment or separate earth strap
- Supply includes
- 7 earth straps (4 mm²), UL style 1015 AWG 12, for doors and optional side panels
Central earthing point
Assembly parts
- Note
- If a risk assessment of the ultimate application has been carried out by a qualified electrician and no extended risk potential has been identified, no protective earthing measures are required
- Packs of
- 1 pc(s).
- Net weight
- 0.26 kg
- Gross weight
- 0.265 kg
- Customs tariff number
- 85444290
- EAN
- 4028177955332
- ETIM 9
- EC001503
- ECLASS 8.0
- 27149219
- Product description
-
Potential equalisation kit for VX IT, to establish seamless central potential equalisation between all installed components and/or to ensure functional earthing in accordance with DIN EN 50 310