- Article no.:
- DK 5302043
- Product description
- For protected cable routing between the front and rear installation area.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Installation options
- Mounting angle system VX IT standard
- Mounting angle system TX CableNet
- TS IT mounting angle system
- Mounting position of the 482.6 mm (19") level
- VX IT Standard: min. 510 mm - max. 710 mm, with alternative attachment 415 mm - 615 mm
- TX CableNet: min. 510 mm - max. 710 mm, with alternative attachment 415 mm - 615 mm
- TS IT: min. 510 mm - max. 710 mm, with alternative attachment 415 mm - 615 mm
- Length
- 350: 550 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.74 kg
- Gross weight
- 1.94 kg
- PCF per pack (cradle-to-gate)
- 7.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177952683
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
IT cable tray, depth-variable, 350 – 550 mm, sheet steel, zinc-plated, RAL 9005