- Article no.:
- DK 5501320
- Product description
- To accommodate gland plate modules.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retroffitted and combined with stabiliser.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 mounting rails including assembly parts.
- To fit
- Enclosure type: TS IT
TX CableNet
Depth: 1,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.92 kg
- PCF per pack (cradle-to-gate)
- 7.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177678897
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Base mount, 2 mounting rails incl. assembly parts, D: 1000 mm, for TS IT, TX CableNet, sheet steel, RAL 7035