- Article no.:
- DK 5501350
- Product description
- To accommodate gland plate modules.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retroffitted and combined with stabiliser.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 mounting rails including assembly parts.
- To fit
- Enclosure type: TS IT
Depth: 1,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2.22 kg
- Customs tariff number
- 73269098
- EAN
- 4028177678903
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Base mount, D: 1200 mm, For TS IT, RAL 7035