Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Article no.: DK 5501.675

For mounting between two 482.6 mm (19˝) mounting angles.

Article no.:
DK 5501.675
Product description
For mounting between two 482.6 mm (19”) mounting levels, on 482.6 mm (19”) mounting angles or 482.6 mm (19”) mounting frames.
Benefits
Tool-free, time-saving one-man assembly from the enclosure front
Self-locking
Fully extendible
Applications
Depth-variable to adapt to individual distances between levels
Material
Sheet steel
Surface finish
Base: Spray-finished
Telescopic slides/installation kit: Zinc-plated
Colour
RAL 9005
Supply includes
Component shelf, slotted
Telescopic slide with mounting kit
Assembly parts
Applications
For larger distances between levels, you will need to reduce the preconfigured distance, load capacity 50 kg.
Load capacity
50 kg
Dimensions
Width: 419 mm
Depth: 500 mm
To fit
Enclosure type: VX IT
TS IT
TE
TX CableNet
Distance between levels
400 ‐ 600 mm
Packs of
1 pc(s).
Net weight
5.9 kg
Gross weight
6.14 kg
PCF per pack (cradle-to-gate)
23.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679115
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 419x1 Ux500 mm, 50 kg, distance between levels: 400-600 mm, Pull-out, RAL 9005
Documentation
Quick guide
482.6 mm (19") - component shelf, pull-out
482.6 mm component shelf, with telescopic slide, for
L-shaped mounting angles and similar mounting angle
shapes. For mounting between two 482.6 mm (19")
mounting angles. Complete kit including depth-variable
installation kit for 482.6 mm (19") mounting levels
from 400 to 600 mm.
Tool-free, accessory-free, time-saving one-man
assembly from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support climate
control inside the enclosure. The component shelf is
self-locking, fully extendible.
Component shelf depth 500 mm, load capacity 50 kg,
component shelf height 1 U.

Material: Sheet steel
Surface finish: Spray finished
Colour: RAL 9005
Model No. DK: 5501.675