- Article no.:
- DK 5502245
- Product description
- To hold the patching cables.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Dimensions
- Width: 482.6 mm
Depth: 85 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 1.033 kg
- PCF per pack (cradle-to-gate)
- 3.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177679351
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable routing channel, WHD: 482.6 mm (19")x1 Ux85 mm, RAL 9005