With IEC connector at one end, length: 1.5 m.
- Article no.:
- SM 6450060
- Supply includes
- Connection cable with IEC 320 socket C13 at one end
- Dimensions
- Length: 1.5 m
- Length
- 1.5 m
- Packs of
- 1 pc(s).
- Net weight
- 0.112 kg
- Gross weight
- 0.2 kg
- Customs tariff number
- 85444290
- EAN
- 4028177398979
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SM Connection cable, For power pack, with IEC 60 320, L: 1,5 m