- Article no.:
- IW 6902.700
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- 2 telescopic slides
- Installation options
- For enclosures with TS frame construction in series IW, PC.
- Load capacity
- 40 kg surface load, static
- Dimensions
- Width: 484.5 mm
Height: 83 mm
Depth: 519 mm
- To fit
- Enclosure type: IW
PC
Width: = 600 mm
Depth: ≥ 600 mm
≤ 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 8.227 kg
- Gross weight
- 8.66 kg
- PCF per pack (cradle-to-gate)
- 32.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177289857
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
IW Drawer tray, pull-out, for enclosure types IW and PC