CMC III sensors

Article no.: DK 7030.111

CMC III temperature/humidity sensor

Article no.:
DK 7030.111
Design
Temperature/humidity sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC III temperature/humidity sensor monitors the ambient temperature and air humidity in the enclosure.
The sensor has an integrated temperature sensor and an integrated air humidity sensor.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Temperature/humidity sensor
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Measuring technique
Temperature sensor chip
Humidity sensor chip
Dimensions
Width: 80 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.1 kg
Gross weight
0.16 kg
PCF per pack (cradle-to-gate)
0.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
90268020
EAN
4028177659490
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Temperature/humidity sensor, WHD: 80x28x40 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Quick guide
Data sheets
Graphics
7030.111
CMC III temperature/humidity sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
An electronic temperature sensor is integrated into the sensor to
measure the airflow temperature.
An electronic humidity sensor is also integrated to measure the relative
air humidity in the airflow.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications - Temperature sensor:
Temperature measuring range:
0 °C to 55 °C
Resolution: 0.1 °K
Technical specifications - Humidity sensor:
Humidity measuring range: 5% to 95% relative humidity
Resolution: 1% relative humidity
Technical specifications:
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set