- Article no.:
- DK 7151305
- Product description
- The blanking panel is used to seal unused areas within the 482.6 mm (19") mounting level. Quick tool-free attachment means that it is easily integrated anywhere, and can also be removed again if necessary. The consistent use of blanking panels ensures targeted air routing in partially populated racks.
- Technical specifications
- null
- Material
- Plastic
Fire protection corresponding to UL 94 HB, halogen-free
- Surface finish
- null
- Colour
- RAL 9005
- Supply includes
- Blanking panel, 3 U, with integral quick-fastening
- Build-up height
- 3 U
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Packs of
- 3 pc(s).
- Net weight
- 1.011 kg
- Gross weight
- 1.16 kg
- Customs tariff number
- 39269097
- EAN
- 4028177709263
- ETIM 9
- EC000456
- ECLASS 8.0
- 27189217
- Product description
-
DK Blanking panel, 482.6 mm (19"), 3 U, Toolless fixing, RAL 9005