Cable management duct, horizontal 482.6 mm (19")

Article no.: DK 7158100

Facilitates concealed, simple cable routing of large quantities of cables within the 482.6 mm (19˝) attachment level, for simple handling, the entire front panel may be removed via quick-release fasteners.

Article no.:
DK 7158100
Product description
The duct facilitates concealed, simple cable routing of large quantities of cables to equipment within the 482.6 mm (19") attachment level. Large cut-outs ensure convenient, kink-free cable routing to the components top and bottom. For simple handling, the entire front panel may be removed via quick-release fasteners. After attaching the cables, these are held in position via nylon loop tapes, whilst the duct may be resealed.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
5 nylon loops
Units
2 U
Packs of
1 pc(s).
Net weight
1.7 kg
Gross weight
1.762 kg
Customs tariff number
73269098
EAN
4028177500334
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable duct, 482.6 mm (19"), 2 U, Horizontal
482.6 mm (19") cable management duct, horizontal

The duct enables a large number of cables to be easily
concealed and routed to components installed inside the
19" attachment level. Large cutouts ensure convenient,
kink-free cable routing to the top and bottom
components.
The entire front panel can be removed using the quick
release fasteners to ensure easy handling. Velcro
fasteners can be used to hold the cables in place after
they have been fitted and whilst the duct is being
re-closed.