- Article no.:
- DK 7200.210
- Design
- Connection cable
- Product description
- Connection and extension cable with various connector/jack types (earthing-pin/C13/C14/C19/C20). PVC line, 3-pole.
- Applications
- CMC III power pack
- CMC III Power Unit
- Cross-section
- 1 mm²
- Length of connection cable
- 1.8 m
- Connector (type)
- D, earthing-pin (type F, CEE 7/4)
- F/B (type E, CEE 7/5)
- Rated voltage
- 230 V
- Sockets
- IEC 320 socket C13
- Packs of
- 1 pc(s).
- Net weight
- 0.21 kg
- Gross weight
- 0.213 kg
- Customs tariff number
- 85444290
- EAN
- 4028177164314
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Connection cable, L: 1,8 m, 230 V, Connector: CEE 7/4 (type F), CEE 7/5 (type F), Jack: IEC 320 socket C13, For CMC
Connection cable for power pack with IEC 320 IEC socket,,,,,,,,
DK 7200.210
Country-specific designs: Germany, France, Belgium
Voltage: 230 V
The connection cable 230 V with earthing-pin plug and IEC connector is
used to connect to:
- CMC-TC master
- 24 V power pack for Processing Unit II
- Active fan unit for TE
- Climate unit (connected fan)
- Voltage monitor
- Voltage expansion unit
DK 7200.210
Country-specific designs: Germany, France, Belgium
Voltage: 230 V
The connection cable 230 V with earthing-pin plug and IEC connector is
used to connect to:
- CMC-TC master
- 24 V power pack for Processing Unit II
- Active fan unit for TE
- Climate unit (connected fan)
- Voltage monitor
- Voltage expansion unit