Fan expansion kit for VX IT, TS IT

Article no.: SK 7990000

Fan expansion kit with integral speed control for retrofitting to fan modules 5503.010, 5503.020 and 5503.025.

Article no.:
SK 7990000
Design
Without roof plate
Product description
Fan expansion kit with integral speed control for installing in fan modules 5503.xxx.
Benefits
Complete, ready-to-connect solution
Energy-efficient speed control with preset characteristic curve
International approvals and multi-voltage capability for worldwide use
Material
Plastic
Colour
RAL 9005
Supply includes
Fan
Protective grille
Assembly parts
Installation and Short User's Guide
Air throughput (at operating point)
150 m³/h
Rated operating voltage
24 V (DC)
Rated current max.
At 50 Hz: 0.32 A
At 60 Hz: 0.32 A
Dimensions
Width: 119 mm
Height: 25 mm
Depth: 119 mm
IP protection category to IEC 60 529
IP 20
Speed
100 %
Note
Reduction in the specified air throughput to 150 m³/h at 25 Pa counterpressure
Noise level (at operating point)
44 dB(A)
Operating temperature range
5 °C...55 °C
Power consumption
7.7 W
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.308 kg
Customs tariff number
84145915
EAN
4028177966345
ETIM 9
EC000320
ECLASS 8.0
27180716
Product description
SK Fan expansion kit, speed-controlled, 192 m³/h unimpeded airflow, for fan modules, WHD:119x25x119 mm, RAL 9005
Declarations
Declaration of conformity
Documentation
Additional instructions
SK fan expansion kit
Order No. SK 7990.000
Fan expansion kit for fan modules
with integrated speed controller for installation and expansion of fan
modules
e.g. manufacturer Rittal: SK 5503.XXX
incl. mounting material, fan grid and mounting instructions
Techn. data:
Rated operating voltage: 24 V DC
rated power: 7,7 W
Rated current: 0.32 A
Air performance at operating point:
150 m³/h @ 25 Pa,
Air flow rate free-blowing: 192 m³/h
Sound pressure level free blowing: 46 dB (A)
Operating temperature range:
+5°C to + 55°C
Dimensions WxHxD: 119x25x119 mm
Protection class according to IEC 60529: IP 20
Material: plastic
Color: RAL 9005

Order No. SK 7990.000
Manufacturer: Rittal