Side panel, screw-fastened, sheet steel for TS, TS IT

Article no.: TS 8108235

Side panels, screw-fastened, sheet steel, for TS.

Article no.:
TS 8108235
Benefits
Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
Easy positioning with the location aid
Earthing bolt with contact surface
Material
Sheet steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 7035
Supply includes
Assembly parts
Note
Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure
Area available for population: External dimension – 100 mm
To fit
Enclosure type: TS
TS IT
Height: 2,000 mm
Depth: 800 mm
IP protection category to IEC 60 529
IP 55
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
38 kg
Gross weight
39.8 kg
Customs tariff number
94039910
EAN
4028177205277
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
TS Side panel, screw-fastened, for TS, TS IT, for WD: 2000x800 mm, Sheet steel
Documentation
Instructions
Side panel, screw-fastened, for TS
Easy positioning on the frame with the location aid.
The enclosure panel holders with earthing insert
ensure automatic potential equalisation and higher
EMC protection.
They may optionally be fitted from the inside or
outside of the enclosure.
When using TS side panel hinges an opening angle of
180° is possible.

Material: 1.5 mm sheet steel

Area available for population:
External dimension 100 mm

Protection category: IP 55

Surface finish:
Dipcoat-primed,
powder-coated in textured RAL 7035
on the outside

For enclosure dimensions: H: 2000 mm D: 800 mm