- Article no.:
 - VX 8186550
 - Design
 - Surface coating to DIN EN ISO 12944
Corrosion protection class C4-H - Material
 - Sheet steel, 1.5 mm
 - Surface finish
 - Powder-coated
 - Colour
 - RAL 7035
 - Supply includes
 - Assembly parts
 - To fit
 - Enclosure type: VX C4-H
Height: = 1,800 mm
Depth: = 600 mm - IP protection category to IEC 60 529
 - IP 55
 - Type rating to UL 50E
 - Type 1
 - Type 12
 - Basic material
 - Sheet steel
 - Packs of
 - 2 pc(s).
 - Net weight
 - 25.8 kg
 - Gross weight
 - 26.2 kg
 - EAN
 - 4028177993662
 - ETIM 9
 - EC002524
 - ETIM 8
 - EC002524
 - ECLASS 8.0
 - 27182101
 - Product description
 - VX side panel, screw-fastened, for HxD: 1800x600 mm, sheet steel, C4-H