- Article no.:
- TS 8609840
- Product description
- For shielding individual enclosure cells. All-round, double fold for stability and to hold the seal. Thanks to the symmetry of the enclosure frame, divider panels may also be fitted at the rear, dimensions permitting.
- Applications
- Notches in the corners and half-way up the sides permit the use of angular baying brackets and baying brackets, even with a divider panel fitted.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
Height: = 1,800 mm
Depth: = 400 mm
- Installation options
- For mounting on the outer mounting level
- This leaves the inner level free for further population
- Assembly instruction
- The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/finished off with a cover.
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 7.447 kg
- Gross weight
- 8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177208780
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182102
- Product description
-
TS Divider panel, for TS, for WD: 1800x400 mm