- Article no.:
- VX 8617502
- Product description
- For mounting on the vertical enclosure sections from the outside.
- Material
- Sheet steel, zinc-plated
- Supply includes
- Baying connector, external
Baying seal
Assembly parts
- Note
- 1 pack is sufficient for one baying joint
- To fit
- Enclosure type: VX
VX IT
- Type rating to UL 50E
- Type 1
- Type 12
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 6 pc(s).
- Net weight
- 0.78 kg
- Gross weight
- 0.813 kg
- Customs tariff number
- 73269098
- EAN
- 4028177919341
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
VX Baying connector, external, sheet steel, zinc-plated