- Article no.:
- VX 8618220
- Design
- for lock inserts
- Benefits
- As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
- Simple assembly, thanks to the snap-mounted handle system
- Material
- Precision-cast stainless steel
- Lock
- Lock version: Prepared for lock inserts, type G or lock and push-button inserts with a length up to 26.5 mm
- To fit enclosure type
- VX
- VX IT
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.85 kg
- Gross weight
- 0.88 kg
- Customs tariff number
- 83024110
- EAN
- 4028177921757
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
VX Comfort handle, for lock inserts, stainless steel, precision casting