- Article no.:
- VX 8618812
- Product description
- For top-mounting on the gland plate and enclosure frame.
- Benefits
- Simple assembly
- Full-surface support
- High level of sealing of cables inserted into the enclosure
- Applications
- For top-mounting on the gland plate and enclosure frame
- Material
- Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Seal: PU foam
Cross-section: 30 x 25 mm
- Supply includes
- Plug-in sections, incl. foam rubber clamp strip
- Note
- You will need two pieces per cable entry point.
- From an enclosure width of 1000 mm, the base assembly is divided into two sections in the width. Two cable entry points (left/right) may be used.
- To fit
- Enclosure type: VX: = 1,000 mm
Enclosure type: VX SE
Enclosure type: CX one-piece console
- Packs of
- 4 pc(s).
- Net weight
- 0.26 kg
- Gross weight
- 0.28 kg
- Customs tariff number
- 39269097
- EAN
- 4028177922815
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Product description
-
VX Section for cable entry, rear, for W: 1000 mm