Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm, stainless steel

Article number: VX 8620.063

Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.

Article number:
VX 8620.063
Product description
Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
Material
Base/plinth corner piece: Stainless steel 1.4301 (AISI 304)
Base/plinth trim panel front/rear: Stainless steel 1.4301 (AISI 304)
Corner and baying cover: Plastic
Surface finish
Trim panel: Brushed, grain size 400
Supply includes
4 base/plinth corner pieces
4 corner covers
1 baying cover
1 base/plinth trim panel, front/rear, 200 mm high
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
Note
Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
Dimensions
Height: 200 mm
To fit
Width: = 1,200 mm
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
Weight/pack
15.2 kg
Packs of
2 pc(s).
Net weight
11.22 kg
Gross weight
11.35 kg
Customs tariff number
94039910
EAN
4028177922365
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 200 mm, for W: 1200 mm, stainless steel, 1.4301
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details