For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
- Article no.:
- VX 8620091
- Product description
- For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
TX CableNet
Width/depth: 800 mm - Type rating to UL 50E
- Type 1, 12
- Weight/pack
- 1.95 kg
- Packs of
- 2 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922440
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth trim panel, vented, for W/D: 800 mm, sheet steel
- Approvals
- UL + C-UL - FTTA
- Documentation
- Instructions