Filter mat for base/plinth trim panels, vented

Article no.: VX 8620100

The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length.

Article no.:
VX 8620100
Product description
The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length.
Supply includes
2 reels of 2 m
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.34 kg
Customs tariff number
39211310
EAN
4028177929531
ETIM 9
EC002513
ECLASS 8.0
27180706
Product description
VX Filter mat, for base/plinth panel, vented, 2 rolls each length: 2000 mm
Documentation
Info sheet