Side panels, screw-fastened, stainless steel for VX

Article no.: VX 8700050

Side panels, screw-fastened, stainless steel, for VX.

Article no.:
VX 8700050
Benefits
Time-saving assembly thanks to clip-in side panel holder
Automatic potential equalisation and higher EMC protection, thanks to enclosure panel holders with earthing inserts located on the inside
Easy positioning in the height and depth with the location aid
One-person assembly
Earthing bolts with large, paint-free contact surface for optimum contact
Material
Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish
Brushed, grain 400
Supply includes
Assembly parts
To fit
Enclosure type: VX
Height: = 2,000 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55
IP 66
Type rating to UL 50E
Type 1
Type 3R
Type 4
Type 4X
Type 12
Basic material
Stainless steel
Packs of
2 pc(s).
Net weight
27.8 kg
Gross weight
28.8 kg
Customs tariff number
94039910
EAN
4028177921474
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
VX Side panel, screw-fastened, for HD: 2000x600 mm, stainless steel, 1.4301
Approvals
UL + C-UL (listed)
Declarations
PCF-declaration