- Article no.:
- TS 8702060
- Product description
- For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Supply includes
- 2 base/plinth trim panels
Assembly parts
- Assembly instruction
- Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: TS: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 4.3 kg
- Gross weight
- 4.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177299993
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Trim panel, sides, H: 200 mm, for W: 600 mm, Stainless steel 1.4301