- Article number:
- TS 8800.680
- Product description
- For shielded cables with a maximum diameter of 20 mm. Combined EMC contacting and cable fastening provide low-resistance contact between the cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Cable clamp strip with hammer-head punching
1 sliding gland plate
2 EMC seals
- To fit
- Enclosure type: TS
Width: = 800 mm
- Note
- Standard-compliant IP protection category not supported
- Packs of
- 1 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.554 kg
- Customs tariff number
- 94039910
- EAN
- 4028177214897
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS EMC gland plate, W: 800 mm