Base/plinth, stationary for PC, IW

Article no.: PC 8800920

Design-coordinated with the enclosures, height 100 mm, with front projection.

Article no.:
PC 8800920
Product description
Design-coordinated with the enclosures, with front projection.
Material
Sheet steel, 2.0 mm
Colour
RAL 7035
Design component, front: RAL 7015
Supply includes
1 design component, front
1 base/plinth component, rear
2 base/plinth trim panels, side
Dimensions
Height: 100 mm
To fit
Enclosure type: PC
IW
Width: = 600 mm
Depth: = 600 mm
Suitable for depth
= 600 mm
Packs of
1 pc(s).
Net weight
11.92 kg
Gross weight
13.02 kg
PCF per pack (cradle-to-gate)
49.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177266926
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
PC Base/plinth, stationary, for PC, IW, for D: 600 mm, H: 100 mm, Sheet steel
Documentation
Info sheet