CEBIT 2018: Cooling for all edge scenarios – from single racks to entire data centres

2018-06-12. • A world first: hybrid system with 35 kW cooling output • Other highlights: Refrigerant-based solutions with 20 kW and 35 kW outputs and a new generation of water-based IT cooling systems for environments with high air humidity • High degree of redundancy ensures the high uptime required for edge solutions

Rittal has added 20 and 35 kW output classes to its portfolio of refrigerant-based IT cooling solutions. As a result, solutions are now available throughout the 3 to 55 kW range. They include a world first: a 35 kW hybrid version that activates indirect free cooling where conditions are suitable, making it very energy-efficient. Compact cooling systems are also available in high-redundancy configurations. These meet the need of today’s IT infrastructure for high uptime – of particular importance for state-of-the-art edge computing solutions where it is necessary to ensure the uninterrupted flow of data.

Hybrid solution with natural cooling when conditions are suitable

The innovative liquid cooling package (LCP) DX/FC Hybrid includes both a refrigerant circuit (DX = direct expansion) and a separate water circuit (CW = cold water). This means that the solution can produce the required cooling output very efficiently in line with the external temperature. It is a particularly cost-effective solution for locations with low to moderate ambient temperatures, as it automatically makes use of indirect free cooling when outside temperatures are low. This is made possible by an external hybrid condenser with an integrated free cooler. The use of indirect free cooling drives down operating costs.

Efficient, space-saving refrigerant-based solutions

The new LCP DX solutions for suite cooling have outputs of 20 kW and 35 kW and are suitable small and mid-sized environments. Both devices are inverter-controlled, are ideal for cooling IT hardware, and precisely control the server inlet air temperature with a maximum deviation of approximately 2 kelvin. The cooling output is continuously adjusted in line with heat loss in the rack, minimising energy consumption for cooling, and cutting IT operating costs.

Space-saving rack cooling with the typical “back-to-front” air routing used in IT can be achieved with the roof-mounted cooling unit, even for smaller output categories up to 3 kW.

The LCU DX IT cooling unit has a similarly compact design and is available with cooling outputs of 3 and 6.5 kW, with or without redundancy. To save space, the internal unit is installed between the 19-inch rack and the side panel. This solution, designed for maximum uptime, has two external units but only one internal unit. Installed in this unit is a heat exchanger with two cooling circuits, two power supply units and two separate controllers. Automatic switchover to the backup in the event of faults or when operating-hour thresholds are reached increases reliability in IT facilities that need to operate round the clock. The system reports any faults to the Rittal CMC III monitoring solution. As a result, it is possible to maximise energy efficiency, as the equipment can cool individual racks, rather than the entire environment.

High-performance cooling with water

A further equipment category is water-based LCP CW rack and bayed suite cooling systems Rittal is adding new products to this portfolio, too: IT cooling units with high cooling outputs. These have outputs of up to 55 kW and a small footprint of only 0.36 m², enabling the best possible use of available space. High water inlet temperatures allow greater use of indirect free cooling, reducing operating costs. The solution can be deployed in conjunction with a heat pump, as the LCP CW glycol coolants used generate high water return temperatures.

Use in environments with high air humidity

The special features of these units include improved condensate management by means of an innovative spray eliminator employed in some LCP Inline CW models. As a result, this solution is ideal for areas with high air humidity or low water inlet temperatures. Furthermore, a new plug-and-play mount means the fan unit can be replaced without the need for tools.

Innovative cooling for all IT scenarios

At CeBIT, Rittal will show the diverse usage scenarios of its new cooling solutions – from individual racks to edge computing and high-performance cooling. For example, visitors can experience a compact LCU DX climate control solution deployed in a Secure Edge Data Center (SEDC) up close and in person.

Further information on Rittal’s innovative cooling systems and solutions is available at: www.rittal.com/de_de/it-configurator

(4,758 characters)