-
Air cooling
Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.
Air cooling
-
Cooling units
Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.
Cooling units
-
Liquid cooling
Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.
Liquid cooling
-
IT cooling
Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities.
IT cooling
-
Enclosure heater
Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting.
Enclosure heater
-
Accessories for climate control
Perfectly coordinated components allow you to customise the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing.
Accessories for climate control
- Configurators
- Enclosures
- Power distribution
- Climate control
- Air cooling
- Cooling units
- Liquid cooling
- IT cooling
- Enclosure heater
- Accessories for climate control
- Rittal Automation Systems
- IT infrastructure
- Software & services
- System accessories
- Innovations